SPLS025NSS CTL 3000.00

SPLS025NSS CTL 3000.00
Precision Ball Spline Shaft

Precision Ball Spline Shaft, 25 mm Diameter, 3000.00 mm Long

Lead Time:  Next Day Lead times may increase with higher quantities. Lead time displayed in business days.
$1380.00 each Costs associated with shipping, packaging, and import taxes/duty not included.
Custom Length:

Min: 50.0 mm  Max: 3000.0 mm  Tolerance ±2.0 mm

End Machining

A custom length (to the left) is required.


  • Wide, precision-ground grooves allow for increased load-carrying capabilities as well as improved rigidity and stiffness for handling larger moment loads.
  • Groove design similar to Gothic arches allows for zero angular clearance and backlash, making the ball splines ideal for high-precision applications.
  • A 40˚ angular contact allows grooves to operate with minimal friction, while achieving optimal sensitivity.
  • A simple, ball-retaining design allows for mess-free removal of the spline nut.

Dimensions

Dimensions
Dimension Value Tolerances
L 3000.00 mm +/-2.0 mm
d 23.43 mm
D 25 mm h7

Specifications

Specification Value
Shaft Part Number SPLS025NSS CTL 3000.00
Overall Length 3,000.00 mm (118.110 in)
Accuracy Normal
Shaft Type Solid
Spline Surface Treatment Standard
Spline Material S55C/SUJ2
Number of Grooves 4
Diameter 25 mm
Min Temperature -20 °C (-4 °F)
Max Temperature 80 °C (176 °F)

Performance

Speed vs Length

Diameter: 25 mm Length: 3000.0 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?